When you need a replacement hose, are preparing for planned maintenance, or are connecting new equipment, Swagelok Louisiana provides hose assembly support close to your operation. At our Baton Rouge facility, Swagelok-certified fabricators build custom hose and flexible tubing assemblies to your specified lengths, with diameters up to 2 inches and a wide selection of end connections.

Our local team helps you evaluate materials and configurations based on your system’s media, pressure, temperature, and installation requirements. We also stock fully assembled, pressure-tested all-metal and metal-braided fluoropolymer hoses, giving you an additional option when timing is a priority. Every hose assembly is pressure tested and supplied with a test certificate.

Work directly with our Louisiana team to discuss your application, confirm assembly requirements, and coordinate delivery or pickup from our Baton Rouge location. Whether you’re planning ahead or addressing an unexpected replacement need, we can help you identify available options and confirm turnaround timing.

 What To Expect When Working With Your Local Louisiana Team 

 
While every project is unique, these are the typical steps involved in our hose assembly process:
Needs Analysis

Needs Analysis

We collect information from you for size, temperature, application, material, pressure and end connection type.

Fabrication

Fabrication

Our local Swagelok-certified technicians will fabricate your hose to your specifications.

Quality Inspections and Testing

Quality Inspections and Testing

Every hose is pressure-tested with water to verify proper assembly and ensure high performance. A pressure test certificate is included with each hose. This rigorous assembly process, combined with 100% testing, ensures you receive a high-quality, reliable product.

Delivery

Delivery

Each hose is thoroughly cleaned and either capped or bagged to prevent contaminants from entering your fluid system. Orders ship daily, or customers may pick up directly from our Baton Rouge location. 

maxresdefault-1-1
maxresdefault-2-1
maxresdefault-3
×

Contact Us