Rotating Equipment Support System Evaluation


Swagelok Louisiana brings local engineering expertise and Gulf Coast rotating equipment experience to the evaluation of your support systems. We help you assess the systems that supply controlled gas or liquid for sealing, lubrication, temperature control, and buffer or barrier functions, with a focus on equipment reliability and your day-to-day maintenance needs.

Our maintenance-focused design approach emphasizes operational simplicity, repairable components, and standardized Swagelok connections to help your team service support systems more efficiently. When an evaluation leads to a new or upgraded assembly, local fabrication gives you the opportunity to inspect your system before shipment and work directly with our team to review your requirements.

DSCF5325

Meet Nick Gomez, Sales Engineer


Nick is Swagelok Louisiana’s rotating equipment specialist, with hands-on engineering and field experience in pumps, mechanical seals, and seal support systems. 

Nick works directly with your team to evaluate how existing seal support systems are designed, installed, operated, and maintained. His practical approach starts with opportunities to optimize what you already have, from improving tubing and fitting installation to simplifying maintenance and standardizing components. His focus is to help improve mechanical seal reliability while avoiding unnecessary equipment changes, complexity, and cost.

Are you looking to improve the reliability of your rotating equipment support systems? We’re here to help. 

Nick Gomez HS 2

Swagelok Mechanical Seal Support Systems

Swagelok® Louisiana seal support systems are designed in accordance with API 682 guidelines or can be custom-engineered for specific applications, delivering a reliability-focused upgrade that is built locally and delivered quickly. For those responsible for maintaining the long-term reliability and efficiency of rotating equipment, Swagelok seal support systems offer clear advantages in performance, consistency, and lifecycle value.

Why Choose Swagelok Seal Support Systems?

  • Swagelok fluid systems are fully customizable and can be tagged/lasere-etched with control/part labeling, P&ID's and operating procedures, making it easier for maintenance and operations to work with the fluid systems.

  • Swagelok engineers with maintenance in mind, as assemblies are component repairable and can be installed within minutes, standardization on Swagelok Tube Fitting Connections

  • Swagelok rotating equipment support systems standardize on Swagelok components, making it a one-stop shop for maintenace.

  • Certified engineers and technicians collaborate with you to meet your specific system requirements

  • All Swagelok fluid systems are assembled locally, allowing customers to inspect them before ship and responsive service and delivery to help minimize downtime.

  • All Swagelok fluid systems come with a detailed SolidWorks Drawing with a Bill of Materials (BOM), aiding plant documentation and the Management of Change (MOC) approval process.

  • Backed by the Swagelok Limited Lifetime Warranty

  • Fewer potential leak points help reduce the risk of costly and hazardous leaks

Mechanical Seal Support (For API 682)

×

Contact Us


Contact us to schedule a free consultation about our Rotating Equipment Support System Evaluations